Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688
Cost-Effective Bar Stock for Quick Manufacturing
Browse the Bar Stock shop

iglide® plastic bar stock for movement to solve wear problems quickly

Plastic bar stock - large selection of material, delivered quickly and cost-effectively

igus® plastic bar stock makes it possible to cost-effectively produce components in motion. Exceptionally suited for individual product series or prototypes. Plates, round and hollow bars made of a wider range of different iglide® high-performance polymers are available from stock. The properties of each individual material make it a specialist for certain applications, such as an especially low coefficient of friction or high temperatures. iglide® plastic bar stock is used with great success in mechanical engineering, the food and packaging industry as well as in medical laboratories and cleanrooms, to name only a few applications.

Benefits:

  • 100% maintenance-free and self-lubricating
  • Excellent wear resistance
  • Corrosion-resistant and hygienic
  • Chemical resistance
  • Resistant to dirt, dust and humidity
  • Low vibration
  • Flexible lengths for round and hollow bars
  • No minimum order value, no minimum order quantity
  • Special dimensions can be supplied
  • Ready to ship in 24 - 48 hours


Shop iglide® plastic bar stock

iglide® bar stock round bars

Round bars

  • Outer diameter 10 to 100 mm
  • Flexible lengths from 100 to 1,000 mm
  • Excellent wear rates and coefficients of friction
  • For special dimensions in small quantities
  • FDA compliance where necessary

Shop bar stock round bars

iglide® bar stock hollow bars

Bar stock tubes

  • Outer diameter 110 to 150 mm
  • Inner diameter 70 to 100 mm
  • Flexible lengths from 100 to 1000 mm
  • Low wear against a lot of shaft materials
  • Suitable for a large number of applications

Shop bar stock hollow bars

iglide® bar stock plates

Bar stock plates

  • In a large number of standard dimensions
  • Plate thickness 2 to 40 mm
  • Operation temperatures -148°F to 482°F
  • FDA compliance where necessary
  • For a large number of potential applications

Shop bar stock plates

More information on bar stock

News 2020

View our new products and innovations.

Tested!

Extensive materials testing in the large igus® test laboratory.

Product finder

Simply enter application parameters and find the suitable material.

Mechanical processing

Special parts machined from iglide® materials with rapid delivery times.

Selected application examples

Customized solution

This machine for the production of technical brushes contains parts made of iglide® bar stock that were designed and milled by the customer themselves.

Replacement of wearing part

In this tire fitting line, the engineers are replacing a wearing part by a bearing they turned from iglide® bar stock.

High number of cycles

Plastic plate bar stock as bearings with a large contact surface withstand even a very high number of cycles in this application.

Numerous applications

In a very wide range of industries, solutions are technically refined and costs saved through the use of plastic bar stock.


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Regional Director Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h