Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Wear-resistant 3D printing materials

3D printing materials for maximum service life in moving applications

Create custom parts with significantly higher wear resistance than standard filament and SLS materials. iglide® material benefits include:
 

High degree of wear resistance, similar to that of injection molded iglide® components

More than 30 years of experience in the development of high-performance plastics for moving applications

Tested in our own laboratory

Quick and easy 3D print service

 

Sensationally strong in the test compared to machined and injection-molded parts

Up to 50x higher abrasion resistance

Test parameters
Wear test, swiveling

Surface pressure: 1 MPa

Surface speed: 0.01 m/s

Pivoting angle: 60°

Duration: 4 weeks

Shaft materials: Cf53 and 304 SS


Test result:
The pivot test shows that the abrasion resistance of the iglide® filament is up to 50 times higher than the standard 3D printing materials (e.g. ABS).

Graph

Y = Wear rate [μm/km]
A= ABS printed B= iglide® I180 printed C= iglide® I170 printed D= iglide® J260 printed E= iglide® J260 injection-molded

 

Online shop

Ready for delivery from 24 h.
Special filaments  
Special filaments: up to 50 times more abrasion resistant than standard filament materials

Excellent wear behavior

Tested service life

Low coefficients of friction

For prototypes or small batch series

SLS plastic  
SLS plastic: three times more abrasion-resistant than standard SLS materials

Wear-resistant and low coefficients of friction

Good mechanical properties

Detail accuracy with exact surfaces

Can be processed in a similar way to commercially available SLS materials.

More information on 3D print materials

New products 2016  
News 2017

Top 10 igus® innovations 2017

3D printing service  
3D printing service

Simply, fast & and with full cost transparency - Allow us to print your 3D printed parts.

Test laboratory  
Tested!

3D print filament impresses during tests with injection molding quality

Selected application examples

Racing car  
Use in car racing

3D printing lighter, less work intensive parts.

Custom-made bearing  
Special bearing

Specialized designs with high-quality results thanks to 3D printing.

Consultation

I would be happy to answer your questions personally
Kevin Wright  

Kevin Wright
+1 905 7608448