3D print test lab banner

Wear-resistant polymers: 3D-printed components in the tribology test lab

Low-friction parts proven to last up to 50 times longer than standard 3D-Printing Materials

  • Wear test: linear long stroke
  • Wear test: linear short stroke
  • Wear test: pivoting
  • Wear test: pivoting heavy load
  • Wear test: pivoting under water
  • Wear test: drive nut
  • Friction test: rotating
  • Wear test: rotating
  • Wear test: rotating under water
  • Gear test: cycles until gear breakage
  • Worm gears with optimized sliding properties
  • Low abrasive friction

Wear Test: Linear Long Stroke

Test parameters:

  • Surface pressure: 0.11 MPa
  • Surface speed: 0.34 m/s
  • Stroke: 370 mm
  • Shaft materials: alu hc
  • Duration: 3 weeks

Y = wear rate [μm/km]

  1. ABS (FDM)
  2. iglide® I180 (FDM)
  3. iglide® I3 (SLS)
  4. iglide® J injection-molded

Test result:


Wear Test: Linear Short Stroke

Test parameters:

  • Surface pressure: 1 MPa
  • Surface speed: 0.3 m/s
  • Stroke: 5mm
  • Shaft materials: CF53 (left bar) and 304 SS (right bar)
  • Duration: 1 week

Y = wear rate [μm/km]
 

Test result:

Test parameters:

  • Surface pressure: 1 MPa
  • Surface speed: 0.1 m/s

Shaft materials:

  • CF531.1213: hardened steel
  • 304 SS/AISI 304: stainless steel

X-axis: material testing

  1. iglide® I3  (SLS 3D printing)
  2. iglide® I150 (FDM 3D printing)
  3. iglide® I190 (FDM 3D printing)
  4. PA12 (SLS 3D printing)
  5. ABS (FDM 3D printing)
  6. PA66 (injection molding)
  7. POM (lathed)
  8. PA66 (lathed)

Wear Test: Pivoting

Test parameters:

  • Surface pressure: 20 MPa
  • Surface speed: 0.01 m/s
  • Pivoting angle: 60°
  • Shaft materials: 304 SS
  • Duration: 4 weeks

Y= wear rate [µm/km]

Test result:

Test parameters:

  • Surface pressure: 2 MPa
  • Surface speed: 0.01 m/s
  • Pivoting angle 60°

Shaft materials:

  • CF531.1213: hardened steel
  • 304 SS/AISI 304: stainless steel

X-axis: material testing

  1. iglide® I3 (SLS 3D printing)
  2. iglide® I150 (FDM 3D printing)
  3. iglide® I190 (FDM 3D printing)
  4. PA12 (SLS 3D printing)
  5. ABS (FDM 3D printing)
  6. PA66 (injection molding)
  7. POM (lathed)
  8. PA66 (lathed)

Wear Test: Pivoting Heavy Load

Test parameters:

  • Surface pressure: 10, 20 and 45MPa
  • Surface speed: 0.01m/s
  • Pivoting angle: 60°
  • Duration: 1 week

Y= wear rate [µm/km]

Test result:


Wear Test: Pivoting Under Water

Test parameters:

  • Surface pressure: 1 and 2MPa
  • Surface speed: 0.01m/s
  • Temperature: 23°C
  • Shaft material: 304 stainless steel

X-axis: material testing

  1. iglide® I3 (SLS 3D printing)
  2. iglide® I8-ESD (SLS 3D printing)
  3. iglide® J (injection molding)
  4. iglide® UW (injection molding)
  5. iglide® UW160 (injection molding)

Test result:


Wear Test: Drive Nut

Test parameters:

  • Torque: 129Nm
  • Stroke: 370mm
  • Speed: 290 [rpm]
  • Duration: two weeks

Y = wear rate [mg/km]

  1. ABS (FDM)
  2. iglide® I180 (FDM)
  3. iglide® J260 (FDM)
  4. iglide® I3 (SLS)
  5. iglide® J injection-molded

Test result:


Friction Test: Rotating

Test parameters:

  • Surface pressure: 1MPa
  • Surface speed: 0.1m/s
  • Shaft material: Cf53

Y = coefficient of friction [-]
X = duration [h]

  1. PA12 (SLS)
  2. iglide® I3 (SLS)

Test result:


Wear Test: Rotating

Test parameter:

  • Surface pressure: 20 MPa
  • Surface speed: 0.01 m/s
  • Shaft material: 304 stainless steel

Y-axis: wear rate [mg/km]
X-axis: material testing

  1. ABS (FDM 3D printing)
  2. PA12 (SLS 3D printing)
  3. iglide® I180 (FDM 3D printing)
  4. iglide® J260 (FDM 3D printing)
  5. iglide® I3 (SLS 3D printing)
  6. iglide® W300 (injection molding)

Test result:

Test parameters:

  • Surface pressure: 1 MPa
  • Surface speed: 0.3 m/s

Shaft materials:

  • CF531.1213: hardened steel
  • 304 SS/AISI 304: stainless steel

X-axis: Material Testing
 

  1. iglide® I3 (SLS 3D printing)
  2. iglide® I190 (FDM 3D printing)
  3. PA12 (SLS 3D printing)
  4. ABS (FDM 3D printing)
  5. PA66 (injection molding)
  6. POM (lathed)
  7. PA66 (lathed)

Wear Test: Rotating Under Water

Test parameters:

  • Surface pressure: 1 and 2MPa
  • Surface speed: 0.3 m/s
  • Temperature: 23°C
  • Shaft material: 304 stainless steel

X-axis: material testing

  1. iglide® I3 (SLS 3D printing)
  2. iglide® I8-ESD (SLS 3D printing)
  3. iglide® J (injection molding)
  4. iglide® UW (injection molding)
  5. iglide® UW160 (injection molding)

Test result:


Gear Test: Cycles until Gear Breakage


X-axis: material testing

  1. iglide® I3 (printed)
  2. iglide® I8-ESD (printed)
  3. POM (milled)
  4. iglide® I6 (printed)
  5. iglide® I190 (printed)
  6. PLA (printed)
  7. PETG (printed)
  8. PETG (printed)
  9. SLA

Test parameters:

pivoting 1440°

Gears made of wear-resistant polymer

Test parameters:

  • Torque: 4.9Nm
  • Speed: 12 [rpm]
  • Counter partner: hard anodized aluminum
  • Duration: 2 months

Low abrasive friction due to tribology polymers from the 3D printer


Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service