Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Maintenance-free iglide® plastic plain bearings in vehicles

CONVERTIBLE TOP:

Lever arms, kinematic closure

Self-lubricating

Noise-free operation

Tolerance compensation possible

KTL-suitable

Low demands on rivet/shaft

Cold extruded parts possible

WIPER:

Wiper arm bearing, kinematics

Corrosion-free

High alternate bending strength

Dirt-repellant

Low-priced

STEERING SYSTEMS:

Steering column adjustment, steering shaft bearing

Low friction coefficient

Tolerance compensation

High stiffening

No smooth glide partner required

SEAT SYSTEMS:

Seat height adjustment, crash-active head rest, worm gear

Noise-free operation

High static load capacity

Tolerance compensation possible

KTL-suitable

Simple gliding partner possible

HINGES:

Door and multiple-joint hinges

High compressive strength

Best wear-resistance

KTL-suitable

Resistant to corrosion

Low-priced

PEDAL SYSTEM:

Pedals, angle transmitter, sensors

Noise-free operation

Tolerance compensation possible

Simple gliding partner

UNDERCARRIAGE:

Suspension arm, stub axle bearing, hinge eye, damper

High compressive strength

Dampening

Dirt-repellant

Low-priced

TRANSMISSION:

Actuators, shift forks

Vibration dampening

Resistant to transmission oil

Long-term service temperature up to 200°C

Low-priced

ENGINE COMPARTMENT:

Throttle valves, intake tubes, belt tensioner, exhaust gas recirculation

Long-term service temperature up to 250°C

Media-resistance to fuels, transmission oil, brake fluid, etc.

Plastic extrusion coat possible

Good dampening properties

Find more application examples
Are you looking for practically tested application examples in a certain industry?
Here you can browse through already implemented customer applications and filter them according to your specifications.

More interesting information

iglide® bearing material selection tool

iglide® material selection tool shows you the right bearing material in a flash


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH