180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
SLNV linear module for the smallest applications
For stroke lengths up to 250 mm
High precision due to stop motion preload prism slide
Clearance reduction in z and y directions through spring pretension
Plain- or ball bearing-supported lead screws
Part No. | Max. stroke length |
Weight additional ( per 100 mm) |
Max. stat. load capacity |
Max. speed | Max. drive torque |
||||
---|---|---|---|---|---|---|---|---|---|
[mm] | [kg] | [kg] | axial | radial | [N] | ||||
SLNV-27 | 250 | 0.3 | 37.637 | 2.25 | 9 | 221.46 | 0.07 | 224.54 USD | |
SLNV-27-MOT | 250 | 1.764 | 37.637 | 2.25 | 9 | 221.46 | 0.07 | Upon request |
Part No. | A | Al | H | E1 | E2 | E3 | I | hw | lt | lb | ts | tg | d2* 4 h7 |
l2 | ha | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLNV-27 | 28 | 35 | 22 | 20.5 | 18 | 30 | 77 | 22.5 | 21 | 5.5 | 3.5 | 5 | 15 | 14.5 | 224.54 USD | ||
SLNV-27-MOT | 28 | 35 | 22 | 20.5 | 18 | 30 | 77 | 22.5 | 21 | 5.5 | 3.5 | 5 | 15 | 14.5 | Upon request |
*Thread/remaining thread visible
Monday to Friday from 8 am - 5 pm
24h