Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Bearing material for aluminum shafts

iglide E plain bearing

Extremely wear resistant in linear and oscillating applications

The new material iglide® E is especially characterized by its long service life in combination with shafts made of aluminium.  Especially in linear and pivoting motion profiles, iglide® E offers particularly good wear properties.  ​


Tech up

Tech up

  • Very low coefficient of friction
  • Wear-resistant material for continuous operation
  • Vibration-dampening
Cost down

Cost down

  • Cost-effective
  • Maintenance-free
  • Higher running performance
Proof

Proof

  • Lasts up to three times longer in rotating and linear applications than iglide® J
  • Linear movement: Load 145 psi, speed 19.7 fpm, shaft: aluminium HC - iglide® J: 0.84µm/km, iglide® E 0.17µm/km
  • Rotating: Load 145psi, speed 59 fpm, shaft: aluminium HC - iglide® J: 0.3µm/km, iglide® E: 0.1µm/km
Sustainability

Sustainability

  • Environmentally friendly, because no additional lubricants are required
  • Good coefficient of wear and therefore long service life

So that everything goes like clockwork

We have developed iglide® E for this purpose

Not only in textile processing, huge and highly complex machines and plants work continuously and with high throughput. Every minute spent replacing defective components is expensive; every minute that the system runs free of interruptions is precious. Additional dust and fibers impair the operating characteristics.  ​

iglide® E offers very high endurance in these applications. Due to the specially optimized material composition, plain bearings made of iglide® have very low wear properties, which results in longer maintenance intervals and thus less expensive downtime.  ​

Application with iglidur plain bearings in textile processing

Short news presentation of iglide® E plain bearing


Our expert will show you the product and briefly explain its advantages.


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH