drylin n banner

drylin® N low-profile linear slides

drylin® N low-profile linear slides for small installation spaces

  • Available in 4 different sizes
  • Quiet operation, lightweight
  • Space efficient
  • Cost-effective
  • Self-lubricating and maintenance-free
  • Corrosion resistant
  • Clamps and end caps available
  • Available as linear actuator (SLN)

Applications

drylin® N for use in furniture manufacturing

drylin® N for use in furniture manufacturing

drylin® N low-profile guide system for 3D camera

drylin® N for use in 3D Photography

Desk or cabinet drawers:

Desk or cabinet drawers:

Browse low-profile linear guide rails, carriages & accessories

drylin® N low-profile guide rails for linear applications with compact installation space
  • Offering: 6 mm (0.24”), 9.5 mm (0.37”), 12 mm (0.47”) heights
  • 17 mm (0.67”), 27 mm (1.1”), 40 mm (1.57”), 80 mm (3.15”) widths
  • clear anodized or black anodized aluminum
  • available with or without mounting holes
drylin® N carriages for linear applications with compact installation space
  • Materials available:
    • high-performance iglide® polymers
    • zinc casting with clip-on or overmolded plastic liner
    • zinc die-casting with thread hole
    • pre-loaded prism slide available
drylin® N Accessories icon
  • End stops and end clamps available
  • Help secure linear rails within the rail profile
  • Prevents carriage over-travel
  • Various products available in black or silver anodized aluminum, recycled polymers, and solid plastic

drylin® T miniature guide

drylin® T miniature guide rail assembly

Learn more about drylin® N low profile guide rail assemblies

drylin® configurator
Configure drylin® N
dryspin® test laboratory
Learn more about the test lab

FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service