Plain bearing liner for drylin® linear systems

Choose the suitable liner for your drylin® linear system

iglide® J

Plain bearing liner iglidur® J for drylin® linear system

The all-rounder

  • For all shaft materials
  • Application temperature: -58 to +194°F
  • Best coefficient of friction with steel shaft
  • Longest service life with aluminum, hard-anodized
  • Max. static surface pressure: 35 MPa
  • Moisture absorption: 1.3% weight

Buy iglide® J

iglide® J200

Plain bearing liner iglide® J200

The specialist

  • Particularly for hard-anodized aluminum shaft
  • Application temperature: -58 to 194°F
  • Best coefficient of friction with hard-anodized aluminum
  • Longest service life with aluminum, hard-anodized
  • Max.static surface pressure: 23 MPa
  • Moisture absorption: 0.7 % weight

Buy iglide® J200

iglide® X

iglide® X plain bearing liner for drylin® linear systems

The extreme

  • Particularly for hardened stainless-steel shaft/guide
  • Application temperature: -148 to +482°F
  • Best coefficient of friction with hard-chromed stainless steel
  • Maximum service life with hardened stainless steel
  • Max.static surface pressure: 150 MPs
  • Moisture absorption: 0.5% weight
Buy iglide® X

iglide® E7

iglide® E7 plain bearing liner for igus® linear systems

The endurance runner

  • Particularly for steel/stainless-steel shafts
  • Application temperature: -58 to +158°F
  • Best coefficient of friction with steel/stainless-steel shaft
  • Maximum service life with steel/stainless-steel shaft
  • Max.static surface pressure: 18 MPa
  • Moisture absorption: 0.1% weight

Buy iglide® E7

iglide® A180

iglide® A180 plain bearing liner for drylin® linear systems

FDA-compliant

  • For all shaft materials
  • Application temperature: -58 to +194°F
  • Best coefficient of friction with stainless-steel shaft
  • Maximum service life with stainless-steel shaft
  • Max. static surface pressure: 28 MPa
  • Moisture absorption: 0.2% weight


Buy iglide® A180

iglide® A160

Buy iglide® A160

Blue Sky Thinking FDA/EU-compliant

  • Particularly for stainless-steel shafts
  • Application temperature: -58 to +194°F
  • Best coefficient of friction with hardened stainless-steel shaft
  • Maximum service life with hardened stainless-steel shaft
  • Max.static surface pressure: 15 MPa
  • Moisture absorption: 0.1% weight
Buy iglide® A160

The principle: "sliding instead of rolling"

The advantages of plain bearing liners compared to recirculating ball bearings

The iglide® plain bearing liners made of high-performance polymer used for drylin® linear systems are completely self-lubricating and maintenance-free. The principle of the plain bearing leads to further advantages in favour of a drylin® linear system.
Learn more about plain bearing liners
Plain bearing system compared to recirculating ball bearing system

Replace drylin® W plain bearing liner easily

Replace plain bearing liner

Quick change – smart and time-saving

With the innovative WJ200UMA-01-AL pillow block from the drylin® W product range, it is possible to replace the plain bearing liner even more easily without complicated disassembly work being required. The tool supplied makes it possible to exchange the plain bearing liner within seconds. This saves valuable time and costs!
Buy WJ200UMA pillow block

Linear technology by igus®

The versatility of plain bearings in all drylin® linear systems

  • Maintenance-free solution
  • Wear-resistant
  • Resistant to impacts and vibrations
  • Corrosion-resistant
  • Resistant to dirt, dust and humidity
  • Low coefficient of friction
  • Weight-optimized 
  • 100% self-lubricating
Learn more about drylin® linear technology!
drylin® linear technology by igus®

Request a free drylin® W sample now!

With its extensive modular system, drylin® W profile guides offer greatest product diversity. See for yourself the benefits of our drylin® W profile guides with our sample box.
Request the sample box now!

Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH