drylin w bearings

drylin® W linear rail for smooth gliding

  • A wide variety of single and double rails
    • Single rails provide flexibility for their customized solution
    • Double rails facilitate assembly and reduce the risk of misalignment
  • Anodized aluminum or 316 (1.4571) stainless steel
  • A wide variety of carriage assembly options (single and double rail)
  • Self-lubricating and maintenance-free
  • quiet operation
  • Up to 40% more cost-effective than recirculating ball bearings

Browse the drylin W Linear Bearings Shop

drylin® W profile rail

Guide rails

  • Round, square and curved rails
  • Lengths of up to 4,000 mm (157 inches)
  • No rail cutting charge
drylin® W carriage assemblies

Guide Carriages

  • Single-piece mono carriage for easy assembly
  • A wide variety of carriage assembly options
  • Adjustable bearing clearance options
drylin® W Pillow blocks

Pillow blocks

  • In zinc die-cast, aluminum or stainless steel
  • Available with rolling hybrid for reduced friction
  • Adjustable bearing clearance options

Browse our Configurators

Linear Guide Tool

Linear Guides Configurator

Linear Actuator tool

Linear Actuator Configurator

Hybrid Rolling Bearing Configurator

Hybrid Rolling Bearing Configurator


Applications

drylin W applications

Browse our Hybrid Rolling Bearings

Hybrid Roller Bearings

Carriages with Liners of Ball Bearings for Rolling & Sliding Movement

  • Ideal for manual adjustments
  • Optimized roller alignment for maximum force absorption
  • Decreases necessary drive force by 4 or 5 times vs. sliding-only bearings

Browse the Engineer's Toolbox


FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service