Anodized aluminum adapter
Dimensionally interchangeable with recirculating ball bushings
Equipped with liner made from iglide® J
Temperature range -40°F to +194°F JUI-01 (standard), JUI-20 (low clearance)
T500 liner optional for chemicals/high temps (up to 482°F for steel housing, 356°F for aluminum)Suitable shafting for iglide® J: drylin® AWI aluminum, case-hardened, 300 series stainless
Best shafting for T500: hard-chrome and hard stainless steel
dia. Shaft [inch]: |
|
| Order no. | Ø Shaft | Tolerance | d2 | B | B1 | s | dn | e | o | do | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [Inch] | [Inch] | [Inch] h7 |
[Inch] h10 | [Inch] |
[Inch] |
[Inch] |
[Inch] | [Inch] -0.004 | [Inch] -0.004 |
|||
| RJUI-21-06 | 3/8 | 0.625 | 0.87 | 0.644 | 0.041 | 0.587 | 0.243 | 0.061 | 0.566 | Upon request | ||
| RJUI-21-08 | 1/2 | 0.875 | 1.25 | 0.979 | 0.052 | 0.82 | 0.281 | 0.125 | 0.712 | Upon request | ||
| RJUI-21-10 | 5/8 | 1.1250 | 1.5 | 1.124 | 0.062 | 1.06 | 0.312 | 0.125 | 0.962 | Upon request | ||
| RJUI-21-12 | 3/4 | 1.2500 | 1.62 | 1.186 | 0.062 | 1.177 | 0.312 | 0.125 | 1.087 | Upon request | ||
| RJUI-21-16 | 1 | 1.5625 | 2.25 | 1.773 | 0.074 | 1.471 | 0.5 | 0.125 | 1.399 | Upon request | ||
| RJUI-21-20 | 1-1/4 | 2 | 2.62 | 2.023 | 0.074 | 1.889 | 0.625 | 0.125 | 1.837 | Upon request | ||
| RJUI-21-24 | 1-1/2 | 2.375 | 3 | 2.44 | 0.095 | 2.241 | 0.75 | 0.162 | 2.152 | Upon request | ||
| RJUI-21-32 | 2 | 3 | 4 | 3.222 | 0.111 | 2.839 | 1 | 0.189 | 2.775 | Upon request |
Nominal widths under 3/8 inch are supplied with press-fitted cylindrical bearings.
Tolerance according to igus® test method