Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® - replaceble, Glides instead of rolling!

drylin® is a product range of self-lubricating linear plain bearings that operate based on the gliding principle instead of rolling. Tribo-optimized iglide® high-performance plastics are used as gliding surfaces. drylin® linear systems travel in dry-running mode and are maintenance-free. Linear guides are available based on rails or round shafts. drylin® drive technology provides access to ready-to-connect systems with lead screw drives or toothed belts, with or without motor.

Self-lubricating plastic glides instead of balls Linear motion: Self-lubricating plastic glides instead of balls

Advantages

Maintenance-free

Resistant to dirt, dust and humidity

Weight reduction

For short-stroke applications

Self-lubricating

Very silent run

Wear resistant

Corrosion-resistant

Insensitive to impacts and vibrations

Low coefficients of friction

High static load capacity

High speeds and accelerations possible

Low magnetism



Replaceable igus® dry-tech® solutions

Test now! We will reclassify your previous linear ball bearing and will recommend the matching drylin® linear solution – always self-lubricating, always maintenance-free ... You will receive your free test sample!

Replace drylin® T rail guides recirculating ball bearing guides

01 – Standard

INA: KUE / KUVE / KUSE
Bosch Rexroth: 1651 / 1653 / 1631 / LGW
Hiwin: HSR-A / HSR-B / HSR-CA / HSR-CI
Rollon: MRS
 
Delivery program drylin® T 01 – standard

03 – Slim design

Bosch Rexroth: Carriage SNS
Rollon: MRS025W
 
Delivery program drylin® T 03 – slim design

04 – Miniature design

INA: KUME
Rollon: MR
Hiwin: MGN
 
drylin® T 04 product range – miniature design

drylin® R - linear round guides replace ball linings

01 – Standard enclosed

KB... / KN... / LBCR /
FMC / LME... UU / JP / EP / R0600
 
drylin® R 01 product range – standard enclosed

01 – Standard open

01-KNO / KBO / FMN
063 / LME... UUOP / IPS
06-KGNO / KTNC /
KGNC / PMN
 
drylin® R 01 product range – standard open

02 – Compact

KH / LBBR / FMT
FMTC / R0658-...
 
Delivery program drylin® R 02 – compact

drylin® product overview

An overview of the drylin® linear bearings and guides range.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG