Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

(800) 965-2496
+1 905 7608688

Self-lubricating & maintenance-free plastic components for the furniture industry

High-strength plastic products from igus® have been trusted for years due to their proven durability in various industrial applications. Plastic plain bearings and energy supply systems work particularly well in applications that must remain clean and lubricant-free.  In the furniture and furnishing industry, developing clean-finished and lightweight products is essential. igus® products help meet these requirements, as they are suitable for use in pull-out tables, furniture that pivots or rotates, flexible sofa components using fine-shaped linear guides, elegant and secure cable feeds and adjustable chairs.

Benefits:

  • Self-lubricating for longer service-life
  • Silent operation and smooth gliding
  • Wide range of sizes and versions, suitable for very small spaces
  • Cost-effective, and easy, straightforward assembly
  • Available from stock, ready for shipment from 24 hours

Contact an igus® expert now

Shop e-chain® and triflex® cable carriers below:

Cable protection systems - effective for all cable connections

Stylish and suitable for cables and lines, whether they're in the office or at home. The mounting and guidance of electrical cables, for instant in electrical adjustments, electronic devices or light sources, is important for safe operation and matching optics of furniture. There are various versions of e-chain® systems® from igus®, making them the ideal solution for almost every application. e-chain® systems can also be developed specifically for the number of cables that you require.

e-chain® ZF14

e-chain® ZF14

  • Cost-effective
  • Quick to fill
  • Aesthetic design
  • Easy to mount
  • Long service life

e-chain® ZF14

E-Z Chain®

  • Cost-effective
  • Very lightweight and quick to fill
  • Rotating motions possible
  • Available with interior separation

OCR e-chain®

OCR e-chain®

  • 3 (round) / 2 (square) chambers for simple separation
  • Flexible and locking links
  • Mounting brackets with magnets for easy attachment

triflex® R light

triflex® R light

  • Cost-effective
  • Fast filling
  • 3D movement
  • Long service life

triflex® R easy

triflex® R easy

  • Visual protection
  • Enclosed and durable
  • 3D movement
  • Long service life

triflex® TRE

triflex® E easy

  • Geometric shape
  • Visual protection
  • Enclosed and durable
  • 3D movement
  • Long service life

Shop drylin® linear guides and hybrid bearings below:

drylin® linear guides from igus® have operated successfully in various industrial applications, including medical technology, camera technology, and furniture. drylin® linear guide systems offer an appealing finish to linear movements and furniture fittings, such as in drawers, shelves, doors or tables.

drylin W

drylin® W profile guides

  • Dirt-resistant and durable
  • Easy to assemble
  • Lightweight and quiet-running
  • Largest rail variety

drylin® N

drylin® N flat guides

  • Low height between 6 and 12 mm
  • Lightweight
  • Rails in silver or black anodize
  • 4 rail widths between 17-80 mm

drylin W bearing

drylin® W hybrid roller bearing

  • Roller made from plastic
  • Liner made of iglide® J
  • Low drive force, coefficient of friction 0,04–0,05 μ
  • Cost-effective roller bearing
  • Combined with 7 linear profile rails

Shop iglide® bearings below:

iglide® bearings are made of high-performance plastic for easy joint movement, as well as silent and clean-running operation. They function efficiently in every rotation, swing, or wherever the base of movement lies. igus® offers a complete kit for your applications that work well alongside many installation sizes, designs and materials. igus® bearings are always durable, lightweight and self-lubricating.

iglide® G300

iglide® G300

  • Most popular iglide® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

iglide® J

iglide® J

  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening

iglide® PRT

iglide® PRT Slewing Rings

  • Polymer slewing rings for rotary movements
  • Durable and corrosion-resistant
  • Self-lubricating
  • For high loads and low to medium surface speeds

Application examples