Ready-to-install energy supply systems streamline your production

Increase your factory's productivity and improve product quality with readychain®

readychain® combines chainflex® cables and e-chain® cable carriers into a single, ready-to-install system. The entire procurement process is handled by igus®, and the complete system is delivered on a scheduled date. In addition, we provide on-site installation and inspection services as well as individual customer support.

readychain systems use a single PO and part number, making reordering a breeze and reducing processing time and costs. No need to keep track of part numbers for every single cable, connector, and chain being used.

e-chain cable carriers are already being used reliably in hundreds of thousands of applications all over the world. From small devices up to steelworks, or very simple linear applications up to the most complicated task — igus offers thousands of options for all types of applications.

There are over 1,300 chainflex cable types available from stock, each backed by an up-to 4 year, UL verified service life guarantee. Our cable assemblies can be designed to meet over 20 different manufacturer standards, such as Siemens, Allen Bradley, and Beckhoff.  Our cable assemblies can be custom assemblies built to your specifications and application requirements, or they may also include a combination of both our catalog assemblies and custom options.  If you need more information or would like to discuss options, please contact our readychain expert for assistance.

Benefits:
  • Harnessing time is reduced by up to 95%
  • Reduction of manufacturing costs
  • All components from stock
  • One system, one part number
  • Increased floor space
  • On-site installation
  • Special designs are possible
Reference the Catalog

Application Stories


Browse readychain® products

Four different readychain products are available for customers: Basic, which includes an e-chain filled with chainflex cables but without connectors; Standard, which includes an e-chain filled with chainflex cable assemblies; Standard+, which includes everything found in Standard along with mounting plates; and finally Premium, which comes with a transport and assembly rack as well as the complete system available with Standard. Regardless of the chosen product, the entire system remains single source and only requires a single PO for easy reordering.

readychain Basic

readychain
  • e-chain with unharnessed cables
  • Reduce installation time
  • Reduce failures

readychain Standard

standard
  • e-chain with chainflex assemblies
  • No electrical termination needed
  • No cable surplus

readychain Standard+

readychain
  • e-chain with assemblies & mounting
  • Optimize points of connection
  • Ready to install, multi-axis system

readychain Premium

readychain
  • Optimized transport
  • Optimized assembly
  • Plug & Play

Browse the Engineer's Toolbox

 

Contact a pre-assembled cable carrier expert


Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!
 

Contact an Expert



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH