igus® is a specialist in the area of plastic research and can look back on 40 years of experience here. Specially developed high-performance plastics enable the use of igus® e-chain® systems in almost all application areas. Damp, dirt, chips, heat, cold, we have the solution for every requirement and do not use any steel or other metals in our e-chain® materials. In an increasing number of heavy duty areas, steel systems are being successfully replaced by igus® plastic e-chains® due to their exceptional suitability.
State your requirements and we fulfil them:
Corrosion-free
Cost-efficient, modular design
Long life at minimum maintenance costs
Resistance against dirt, chemicals and high temperatures
Proven, tested material with igus® system guarantee
Low weight with high stability
TÜV certified
UL-verified 36 month guarantee
These roller cable carriers and chainflex® cables operate despite extreme conditions in this compost plant
Temperature and humidity may change throughout the year, but the energy supply will work reliably and consistently.
Reliable energy supply for crane and gantry travel in waste sorting operations.
An energy chain cable carrier operates in this waste incineration plant despite extreme dirt accumulation.
igus® roller chain in power plant application
Plastic bearings remain corrosion-free even in stirring unit in liquid biogas plant
Norway. Upright application for Aker Kværner Maritime Hydraulics AS.
Pre-assembled for the semi-submersible platform West Edrill.
Germany. Decommissioning Karlsruhe research reactor. The dismantling of a nuclear power plant with a zigzag chain.
Czech Republic. Lhoist a.s. modular principle steel construction in lime works.
Czech Republic. Enclosed e-chain system® directly on coal conveyor.
Czech Republic. Porici company CEZ a.s. power supply for coal transportation.
Czech Republic. Ventilation machine in underground storage facility of a power station.
Midland Bricks in Australia is the largest brick manufacturer in the world! Three e-chains® have been in operation round the clock since 2003 and still look the same as on the first day.
Maanshan steel and ironworks: High temperatures, large loads, a lot of dust and high speed.
voestalpine Stahl Donawitz: High level of dirt during descaling of the rails to be milled.
Slovakia, aluminium works. Error-free operation for 9 years. Distance 203 ft, speed 0,98 ft/s.
Czech Republic. Ventilation machine in lime works.
Germany. BASF in Ludwigshafen, scraper for fertilizer, since 1998, e-chain®: 4040-32-250-0
Austria, Niklasdorf, ABV, district heating plant
RTG in India, distance: 72 feet, e-chain®: 5050-30-550-0, customer: Kalmar, for ATM
Plaster dust
Quayside crane with igus® e-chain systems®. Long distances up to 2,625 ft are possible.
Norway: e-chain® with chainflex® in a truck wash. In contact daily with street dust and mud. chainflex® cables perform exceedingly well.
Shagang, steel and ironworks in China. High temperatures, high speeds, heavy dust.
Czech Republic. CEZ a.s. modular system for supplying power to a coal excavator.
Long distance in a bulk goods storage facility
Crane builder Noell in Panama. Application: RTG; distance: 64 ft; up to 197 ft/min.
Czech Republic. Shipyard Kresice-Loubi; refuelling point for cargo ships.
Compost mud
Meishan steel and iron works, Nanjing in China. Crane, heavy dust, high tempo.