twisterband

twisterband HD for rotary motion in very small spaces

Benefits:

  • Continuous cable guiding in rotational movements
  • Stable pin/hook connection for high load and long service life
  • Temperature range -40°F to +176°F, outdoor applications
  • Guidance of electrical, fiber optic and pneumatic cables in one system
  • Cable-friendly due to defined bending radius stop dogs
  • Max. rotational speed 360°/s
  • 7,000°* and more horizontal rotary motion, and up to 3,000° in the vertical installation orientation
twisterband HD
twisterband

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service