Change Language :
The clamp system as a strain relief for igus® e-chain systems® has proven itself well. Clamps are a suitable strain relief for all e-chains® with KMA mounting bracket and C rails option. The principle of clamps has proven very successful as strain relief for igus® e-chain systems®. Clamps are a suitable means of strain relief for all e-chains® with KMA mounting bracket and C-rails option.

When the e-chain® glides on itself in long travels, the screw-heads of the strain relief need to have a minimum distance of 0.39 inches to the upper edge of the e-chains® at the fixed end. This restriction means that it may not be possible to use all strain relief elements here at the fixed end of long travel e-chains®. Our clamps with threaded screws specifically designed for low installation height, reduce the installation height by up to 0.59 inches compared to conventional clamps. For unsupported e-chains® strain relief elements can be safely used.
Please note:
A shortened mating trough has to be used.
Part no. for that is: CFX...K (add the letter "K" to the Part no. mentioned above)

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert