Glide pads for energy chains on long travels

Glide pads for energy chains

Friction and wear-optimised sliding elements and roller e-chains extend the service life of igus energy chains in gliding operation

  • Wear protection of the energy chain
  • Especially for gliding applications in environments with abrasive media
  • Easy to fit
Triangle up

Tech up

Triangle down

Cost down

Square

Proof

Circle

Sustainability

Product range:

Part No. Glide padFor seriesPart No. Fixed end adapter
GSC.E4Q.58**E4Q.58GSC.FP.56/58.SLS**Submit an enquiry now
GSC.E4.56*E4.56GSC.FP.56.SLS**Submit an enquiry now
GSC.E4Q.44***E4Q.44GSC.FP.42.SLS**Submit an enquiry now
GSC.E4.42*E4.42GSC.FP.42.SLS**Submit an enquiry now
GSCE4Q.34***E4Q.34GSC.FP.32.SLS**Submit an enquiry now
GSC28*GSC28GSC.FP.32.SLS**Submit an enquiry now
*Available from stock
**Available from May 2021
***Available from autumn 2021
Glide pads for energy chains

Gliding or rolling

Glide pads for energy chains versus roller energy chains

Tested

Friction down - service life up

Glide pads for energy chains from igus®
Tests with different material mixtures

In comparison

igus glide pad for energy chains and competitors' glide pads

Glide pads from igus

Glide pads of competitors

Glide pads of competitors

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service