Easily Install Cables from Inner or Outer Radius

E-Z chains are your solution for easy, quick and efficient cable installation. These one-piece energy chains are designed with split crossbars on either the outer radius (E version) or inner radius (Z version), allowing you to simply push cables through, and are made out of our flexible igumid NB material that comes with a UL94-V2 flammability rating. E-Z chains range from 5mm to 48.5mm of inner height and are available with multiple internal cavities to keep cable packages separated if needed. Due to the lower rigidity of the material, E-Z chains are not suitable for applications with very high loads.
Benefits:
  • Easy and quick to fill from the outside (E version) or inside (Z version)
  • Access to cables without opening or closing lids
  • Cost-effective, one-piece design
  • Dirt-resistant outer contour
  • UL94-V2 flammability rating
  • 5mm to 48.5mm of inner height
Applications:
General machinery, Clean room application, Electronic equipment, Office furniture, Vending/packaging machine.
Download the E-Z chain Selection Guide:

E-Z chain Features

E-Z chain features

Shop E-Z chains

Chains that open on inner radius

EZ chain inner radius Z045, Z06, Z08, Z14, Z200, Z16, Z26, Z300
Shop filled on inner radius E-Z chains

Chains that open on outer radius

EZ chain outer radius E03, E04, E045, E06, E065, E08, E14, E200, E16, E26, E300
Shop filled on outer radius E-Z chains

Tools & Configurators

e-chain configurator

e-chain® expert configurator

Simply enter your application's parameters into the e-chain® expert and it will propose a suitable solution.

Use the e-chain® expert configurator
CAD Library

e-chain® CAD Library

No registration needed and completely free of charge.  Easily download CAD models of e-chains in various file formats.

Use the e-chain® CAD Library

Certifications & Approvals

echain cleanroom

IPA certificate: standard material
ISO Class 2 in accordance with the standard ISO 14644-1, v = 1m/s

echain UL94

UL94-V2 classifications

ESD

easy chain with special igumid ESD material as an electrically conductive version available upon request



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH