180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
igus® is a leading provider of injection-molded technology. Customized components are developed using our high-performance plastic iglide® materials that are dry-running, wear-resistant and maintenance-free. Each material is engineered to meet the specific requirements of your application, such as resistance to chemicals, dirt or extreme temperatures. Our injection molding methods are also suitable for producing prototypes, small quantity or large quantity orders thanks to our custom 3D printed injection molds from the FastLine service.
Why choose igus®?
Maintenance-free, longer service life
Up to 70% faster than comparable methods
55 choices of material available
With the igus® FastLine service, you will receive customized injection-molded bearings, bushings and more in 10-12 business days. Apart from the immediate price indication, the iglide® plain bearing designer shows you the manufacturing costs of our other production methods as well.
Wondering how an iglide® bearing will perform in your application? The plain bearing configurator takes your bearing requirements and provides an in-depth analysis of suitable iglide® materials and their service life calculations. Users can compare materials and have the results compiled into reports.
In the print2mold® service, we produce individual injection-molded parts from our iglide® materials. These are made from 3D printed molds, which leads to significant savings. Additionally, the parts can be delivered within two weeks. print2mold® wear parts cost as much as 80% less and are 70% faster to make than with conventional tool production.
► Upload not working? Click here to start the upload directly in the 3D printing service tool.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!