EC.P_banner.png

Push/pull force detection (EC.P)

Intelligent push/pull force monitoring of e-chains®

  • The EC.P (EC = e-chain P = pull force) sensor is mounted on the (floating) moving end of the e-chain.
  • There, it measures pull forces applied to the e-chain.
  • If force thresholds are exceeded, the sensor reports the event and, as necessary switches off; the system to prevent expensive damage to the system.
  • Gliding applications
  • Great material load due to heat
  • Dust and dirt

Installation instructions for i.Sense EC.P

Measuring Push/Pull Force on the Dashboard

smart plastics dashboard

Smart e-chain® and cables

Smart Plastics e-chain® and cables

Smart bearing technology

Smart plain bearings

Smart Applications

Smart applications

Application examples with smart plastics

smart examples with e-chain®, chainflex® cables and bearings.

RMG crane

Complete smart plastics package on RMG crane

Intelligent Breakage Monitoring in 22 Ton Driving Simulator

Intelligent Breakage Monitoring in 22 Ton Driving Simulator

Longest travel with smart roller chain system

Longest travel with smart roller chain system

shipyard crane

Smart shipyard cranes in successful use for years

Austrian automotive parts supplier uses smart plastics

Austrian automotive parts supplier uses smart plastics

White paper rol e-chain

Predictive maintenance in train washing station

Bread wrapping machine with smart plastics

"igus® CF.Q condition monitoring can prevent failure of machines with high output"

Güdel measuring machine with smart plastics

Predictive maintenance planning for linear robot

Smart plastics in aluminum oxide production

Smart plastics in aluminum oxide production

Wastewater and sewage treatment plants

Smart sensors in sewage treatment plant pipelines prevent failures before they occur.

Smart bearings in agricultural machinery

Smart bearings in agricultural machinery

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service