Wear-resistant
Self-Lubricating
Multi-purpose
Good chemical resistance
Lowest humidity absorption
| General features | |
|---|---|
| Density | 1,49 g/cm3 |
| Color | yellow |
| Moisture absorption at 73 °F and 50 %r.h. | 0,3 weight-% |
| Max. water absorption | 1,3 weight-% |
| Mechanical properties | |
|---|---|
| Max. permissible static surface pressure (+68 °F) | 5,076 psi |
| Shore D-hardness | 74 |
| Physical and thermal properties | |
|---|---|
| Max. long term application temperature | 194 °F |
| Max. short term application temperature | 248 °F |
| Minimum application temperature | -58 °F |
| Electrical properties | |
|---|---|
| surface resistance | 1012 Ω |
| Order number | Thickness | tolerance | Dimensions | ||
|---|---|---|---|---|---|
| JP100010002 | 0.08 | 1000x1000 | Upon request | ||
| JP10005002 | 0.08 | 1000x500 | Upon request | ||
| SFPJ-02-500-500 | 0.08 | 500x500 | 116.24 USD | ||
| SFPJ-02-500-240 | 0.08 | 500x240 | 66.78 USD | ||
| SFPJ-03-1000-1000 | 0.12 | 1000x1000 | 561.55 USD | ||
| SFPJ-03-1000-500 | 0.12 | 1000x500 | 298.08 USD | ||
| SFPJ-03-500-500 | 0.12 | 500x500 | 157.72 USD | ||
| SFPJ-03-500-240 | 0.12 | 500x240 | 87.51 USD | ||
| JP100010004 | 0.16 | 1000x1000 | Upon request | ||
| SFPJ-04-1000-500 | 0.16 | 1000x500 | 391.70 USD | ||
| SFPJ-04-500-500 | 0.16 | 500x500 | 204.50 USD | ||
| SFPJ-04-500-240 | 0.16 | 500x240 | 110.91 USD | ||
| SFPJ-05-1000-1000 | 0.2 | 1000x1000 | 935.90 USD | ||
| SFPJ-05-1000-500 | 0.2 | 1000x500 | 485.29 USD | ||
| SFPJ-05-500-500 | 0.2 | 500x500 | 251.31 USD | ||
| SFPJ-05-500-240 | 0.2 | 500x240 | 134.32 USD | ||
| SFPJ-10-1000-610 | 0.39 | 1000x610 | 1,087.79 USD | ||
| JP50061010 | 0.39 | 500x610 | Upon request | ||
| SFPJ-10-500-300 | 0.39 | 500x300 | 289.26 USD | ||
| SFPJ-15-1000-610 | 0.59 | 1000x610 | 1,552.07 USD | ||
| SFPJ-15-500-610 | 0.59 | 500x610 | 793.36 USD | ||
| SFPJ-15-500-300 | 0.59 | 500x300 | 405.34 USD | ||
| SFPJ-20-1000-610 | 0.79 | 1000x610 | 2,059.31 USD | ||
| SFPJ-20-500-610 | 0.79 | 500x610 | 1,046.97 USD | ||
| SFPJ-20-500-300 | 0.79 | 500x300 | 532.16 USD | ||
| SFPJ-25-1000-610 | 0.98 | 1000x610 | 2,456.84 USD | ||
| SFPJ-25-500-610 | 0.98 | 500x610 | 1,245.73 USD | ||
| SFPJ-25-500-300 | 0.98 | 500x300 | 631.54 USD | ||
| SFPJ-30-1000-610 | 1.18 | 1000x610 | 2,961.79 USD | ||
| SFPJ-30-500-610 | 1.18 | 500x610 | 1,498.23 USD | ||
| SFPJ-30-500-300 | 1.18 | 500x300 | 757.76 USD | ||
| SFPJ-40-1000-610 | 1.57 | 1000x610 | 3,862.66 USD | ||
| SFPJ-40-500-610 | 1.57 | 500x610 | 1,948.65 USD | ||
| SFPJ-40-500-300 | 1.57 | 500x300 | 982.99 USD |