Material handling automation with igus Low-Cost Automation

Automate material handling with igus® Low-Cost Automation

Affordable, maintenance-free robots for intralogistics, pick and place, and assembly

  • Up to 25% less than comparable mobile robots and automation systems on the market
  • ROI in as little as 12 months
  • Maintenance-free motion plastic components — no lubrication, no grease, no unplanned downtime
  • igus Robot Control (iRC) software included — no coding required
  • Map a 200m² facility in under 3 minutes and set up movement routes in 15 minutes
  • igus uses its own robots internally for material handling — tested in real production, not just in the lab

igus Robots for Assembly and Handling

ReBeL Cobot

  • Payload: up to 2 kg
  • Reach: 664 mm
  • Weight: 8.2 kg — lightest in class
  • Integrated control — no switch cabinet
  • Ideal for pick and place, machine loading, assembly

Gantry Robots

  • Payload: up to 10 kg
  • Workspace: up to 2000 x 2000 x 1500 mm
  • Precision: up to 0.2 mm
  • Max speed: 1.5 m/s
  • Ideal for palletizing, sorting, part transfer

Delta Robots

  • Up to 60 picks/min
  • Workspace: 360 & 660 mm
  • Precision: 0.5 mm
  • High-speed pick and place
  • Ideal for small parts, packaging, sorting

Need a Complete System? That's what RBTX is for.

RBTX

igus Mobile Robots for Intralogistics

ReBeL Move Pro

ReBeL Move Pro

  • Payload: up to 250 kg (carry) / 900 kg (tow)
  • Battery: 8-hour full shift on one charge
  • Maps 200m² in under 3 minutes via LIDAR
  • Starting at $45,000 USD — ~25% less than comparable AMRs

ReBeL Move

ReBeLMove

  • Payload: up to 50 kg (carry) / 100 kg (tow)
  • Battery: 8-hour full shift on one charge
  • Dynamic obstacle avoidance
  • User-friendly app control



Low-Cost Automation Application Stories

Automated box change for efficient and safe intralogistics

Automating Berliner Pancake Packaging with igus Gantry Robot


Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

Customer Service