Continuous-flex cables for aerial work platforms

chainflex® CAN bus and control cables for scissor lifts, boom lifts, and other aerial lifts

Why standard cables fail in aerial lifts

Common challenges for aerial work platform cables

  • Continuous lifting, lowering, extending, and slewing motion
  • Tight bend radii inside booms, scissor stacks, and cable carriers
  • UV exposure and changing weather during outdoor operation
  • Contact with hydraulic oil, grease, and dirt
  • Reliable CAN bus communication between the platform and the chassis
  • Keeping maintenance, downtime, and replacement costs low over years of service
Lifting platform
Control cable CF890

Control cable CF890

A cost-effective control cable for moving applications

  • Designed for continuous flexing applications
  • Oil-resistant iguPUR outer jacket
  • UV-resistant and flame retardant
  • High flex-cycle resistance, backed by the chainflex® guarantee
  • A cost-effective solution for many aerial lift applications
CAN bus cable CF898

CAN bus cable CF898

Reliable CAN bus communication in constant motion

  • Electrically designed to CAN bus specifications
  • Shielded for high EMC reliability
  • Oil-resistant iguPUR outer jacket
  • Suitable for unsupported travels up to 10 m (33 ft)
  • Also available in versions for PROFIBUS and AS-Interface

Contact Us

Questions or product information? Please contact:

Customer Service