Five reasons why you should use iglidur plain bearings in motor vehicles

1st reason: Reduce costs by up to 40%

  • Lower energy requirement in the manufacturing process
  • 1m³ of steel can be produced from 11,000 litres of crude oil; only 1,000 litres of crude oil are required for 1m³ of plastic
  • Short cycle times in the manufacturing process
  • High output quantity per cycle thanks to multiple cavities in the injection moulding process
  • Precise production means that no downstream production steps are usually necessary
iglidur plain bearing with money saved

2nd reason: Save up to 80% weight

Weight comparison of iglidur and metallic bearings

3rd reason: Reduce noise (BSR -buzz, squeak and rattle)

Noises around the car
Plain bearing with headphones

4th reason: Self-calibration

... and this is how it works

E-Coating Process Step 1
E-Coating Process Step 2
E-Coating Process Step 3
E-Coating Process Step 4
E-Coating Process Step 5
E-Coating Process Step 6

Reason 5: Flexible assembly concepts

Plain bearings for sheet metal
Automotive plain bearing sample box

Free sample box

  • Plastic bearings made from various iglidur materials and with different installation concepts
  • Bar stock made from iglidur material
  • Customised coupling joint
  • Energy chain with cable

More information

Application locations in the car

Application areas

Automotive and igus products

Back to the overview

Contact Us

Questions or product information? Please contact:

Customer Service