OpenHydro tidal turbine generates electrical power

Cable Carriers in Tidal Energy Applications

Challenge

Solution

Results

  • Durability: Resistant to aggressive conditions, eliminating maintenance.
  • Efficiency: Reliable protection for cables during vertical and horizontal movements.
  • Sustainability: Supports renewable energy production with long-lasting performance.
water resistant cable carrier
cable carrier in water
cable carrier submerged in water

Shop chainflex® control cables

PVC Control Cables

CF5 PVC Control cable
  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant according to DIN EN 50363-4-1

PUR Control Cables

CF77-UL-D PUR Control Cables
  • For twistable applications
  • Coolant, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen, silicon and PVC-free
  • Oil-resistant to DIN EN 50363-10-2

TPE Control Cables

CF9 TPE Control Cables
  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 60811-404

Contact Us

Questions or product information? Please contact:

Customer Service