drylin® E shaft stepper motors with encoder and brake

drylin® E shaft stepper motors with encoder and brake

drylin E ST shaft motors
Icon arrow

Tech up

Icon money

Cost down

icon people

Proof

icon sustainability

Sustainability

Here you will find all new shaft motors at a glance:

Installation size NEMA8

Without encoder

NEMA8 without encoder

With encoder

Installation size NEMA8 with encoder

Installation size NEMA14

Without encoder, holding torque 0.10Nm

Without encoder, holding torque 0.10Nm

Without encoder, holding torque 0.18Nm

Without encoder, holding torque 0.18Nm

With encoder, holding torque 0.10Nm

With encoder, holding torque 0.10Nm

With encoder, holding torque 0.18Nm

With encoder, holding torque 0.18Nm

With brake, holding torque 0.18Nm

With stranded wire/brake, holding torque 0.18Nm

Installation size NEMA34L

Without encoder

MOT-AN-S-060-112-086-L-A-AAAA

With encoder

MOT-AN-S-060-112-086-L-C-AAAC

With brake

MOT-AN-S-060-112-086-L-B-AAAA

Why drylin® E motors?

Electric motors are ready to ship in 24 hours
Large stocks of electric motors
drylin® E motors have a long product service life
Long-term product availability
No minimum order quantity for electric motors
100% tested

Motors online shop

Motors shop

Electric motor product finder

Electric motor product finder

Make a product enquiry

Motor news enquiry