Energy Chain Cable Carriers: The Right Material for Any Cable Chain Application

High Standards for Every Cable Chain Material

igumid G: Universal Standard Material

igumid G
  • igumid G can withstand the following elements and environments:
  • Dirt, dust
  • Radiation
  • Hot chips
  • Chemicals
  • Extreme temperatures from
    • 40 degrees Fahrenheit to +212 degrees Fahrenheit
  • Clean rooms
  • Explosion areas

igumid NB: Flame-retardant Material

  • UL 94 classification - V2
  • VDE 0304 Parts 3-5.70 classification - llb
  • DIN 4102 flammability of materials - B2

igumid HT: Chip-repellant Material

igumid DT: Magnetically Detectable Material

ESD: Electrostatic Discharging Material

ESD
ESD

igumid GE: Clean Room Material

Unsupported Length Material: igumid XXL

The Benefits of So Many Materials

Discuss your project with an expert