Change Language :

Chainflex® FireWire cables are cables for energy chains. The FireWire cables are tested in e-chains® for many million cycles. The selection includes PVC FireWire cables, PUR FireWire cables and TPE FireWire cables. The Chainflex® FireWire cables have various certifications and compliance's, such as UL, CSA, NFPA-79-2012, EAC und CTP. The FireWire cables can be used for high speeds and accelerations. Chainflex® bus cables are also available as Profibus cable, Interbus cable, CAN Bus cables, Device Net cable, CC Link cable, Ethernet cable, Cat5 cable, Cat6A cable, GigE cable, Internet cable, USB cable, ASI Bus cable and DVI cable.
More details
(*up to 10 cuts of the same type)