Oil and coolant-resistant
Shielded
Notch-proof, resistant to hydrolysis and microbes
Flame retardant
PVC and halogen-free
Minimum bend radius: 10 x cable diameter
Resistant to oils and coolants
Notch-resistant, hydrolysis-resistant and microbe-resistant
Intermediate jacket on the basis of PUR
Minimum bending radius: 7.5 - 10 x cable diameter
Oil-resistant
Overall shield
Flame-retardant
Minimum bending radius: 15 x cable diameter
flame-retardant
Intermediate jacket on the basis of PVC
Minimum bending radius: 7,5 - 10 x cable diameter
Halogen-free
shielded
For heavy duty use
Minimum bending radius: 10 x cable diameter
(* up to 10 cuts of the same type)