Resistant to oils and coolants
shielded
Notch-resistant, hydrolysis-resistant and microbe-resistant
Intermediate jacket on the basis of PUR
Minimum bending radius: 7,5 x cable diameter
Overall Shield
flame-retardant
Minimum bending radius: 10 x cable diameter
for heavy-duty use
PUR outer jacket
notch resistant
PVC- and halogen-free
Hydrolyse- and microben-resistant
Minimum bending radius: 6,8 x cable diameter
Overall shield
Oil-resistant
Flame-retardant
Minimum bending radius: 12,5 x cable diameter
Minimum bending radius: 15 x cable diameter
Intermediate jacket on the basis of PVC
Minimum bending radius: 7,5 - 15 x cable diameter
Intermediate jacket on the basis of TPE
for medium load requirements
Hydrolysis-resistant and microbe-resistant
Halogen-free
Minimum bending radius: 12 x cable diameter
(* up to 10 cuts of the same type)