Change Language :

The new Module Connect comes fully-equipped with customized connector housing for all electric cables, fiber optic cables and pneumatic hoses. This provides a single plug-in/disconnection point for easy setup and is up to 50 percent lighter than traditional modular connectors. With the Module Connect, individual housings can be joined together to create a single unit. Plus, the system will include only as many connectors as you need.
The Module Connect’s flat design saves space and enables a high contact density for every application. The modular connectors can adapt to the filling and geometry of the e-chain® in one or more layers, optimizing your application’s functionality.
Combining the Module Connect with the universal strain-relief system from igus® allows the connectors to attach securely into the housing. The system’s soft elements hold the cables in place without damaging them. A flexible structure resembling a honeycomb adapts to different cable diameters, providing universal strain relief. In addition, there are multiple ways the Module Connect can be integrated into your application: at the fixed or moving end of an e-chain®, between two e-chains®, or into terminal boxes or switch cabinets.
Intelligent interfaces are configured as required and arrive polarized and harnessed ready for connection.