Change Language :

The classic triflex® series has been developed to safely guide cables during a 3D movement. In this case, the flexibility of a hose is combined with the stability of an e-chain® cable carrier with a fixed, defined radius. With E-Z triflex® the installation of cables and tubes is simple. The cables can be inserted from top or bottom through the flexible tongues. This unique modular design enables very complex movements. For example, it is possible to combine 1-axis, 2-axis and 3-axis movement links in one e-chain®.
The triflex® classic series is available in various sizes, bend radii, and reverse bend radii (RBR), making it suitable for applications in machine tools, medical technology, and many other industries.
Inner height hi: 25 mm
Inner width Bi: 25 mm
Bending radii R: 48 - 200 mm
Pitch: 14.5 mm
Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm
Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm

Inner height hi: 25 mm
Inner width Bi: 25 mm
Bending radii R: 48 - 200 mm
Pitch: 14.5 mm
Inner height hi: 32 mm
Inner width Bi: 32 mm
Bending radii R: 75 - 250 mm
Pitch: 25 mm

Inner height hi: 50 mm
Inner width Bi: 50 mm
Bending radii R: 100 - 250 mm
Pitch: 30 mm
Inner height hi: 75 mm
Inner width Bi: 75 mm
Bending radii R: 140 - 300 mm
Pitch: 36 mm
igus® triflex® R multi-axis cable carrier systems, also known as robot dresspacks, safely guide and protect cables in three-dimensional and robotic applications.
triflex® R is compatible as a cable management system for major robot manufacturer brands including ABB, AUBO, autonox Robotics, Comau, Doosan, Epson, Fanuc, Hyundai, igus, Kawasaki, Kuka, Techman Robot (Omron), Universal Robots, Yaskawa, and more. Configure your robot equipment easily using the triflex® online tool or contact a specialist for an individual consultation.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert