Change Language :
The guidelite plus guide system is a guide trough enclosed on both sides and made entirely of plastic components. The guidelite plus has more guidance stability than the standard guidelite and is made of chemically-resistant EG material. The trough consists of 500 mm trough parts which have a fixed hook or a loose slide-in connection on each side. As a result, the required support distance can be maintained at one metre, and on the other hand the loose connection allows the trough to work in the case of temperature fluctuations. It also allows an easy replacement of individual segments. The feed module is one metre long and has a screw connection for the plastic metal mounting bracket of the chain and reworked glide bars for the correct transition of the upper run of chain on glide bar.
Wiegel Verwaltung GmbH & Co KG Energy chain and plastic trough made of chemical-resistant plastic from igus® have been successfully in use for years

A example order for a 30 m travel with a E4.42.137.150.0.EG+ looks as follows:
The connecting bars are already included in the fixed end module and do not have to be ordered separately.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert