e-loop an alternative to service loops in top drive systems

e-loop® modular top drive cable carrier

An alternative to service loops

ASME BMEA Best Mechanical Engineering Award at OTC igus BMEA Winner 2925

Advantages of e-loop®

  • Modular e-loop® design can open & close when needed for easy maintenance
  • Every link is individually replaceable
  • Cable-friendly two-chamber interior separation design
  • Protects against impact due to robust PU outer body
  • Offers operational reliability due to secondary locking tension of all bolted connections
  • Special mounting brackets for quick, easy installation
  • Dirt and weather-resistant
  • 4 year e-chain® cable carrier guarantee
The e-loop for top drive applications

How is the e-loop® constructed?

  1. The inner body consists of four injection molded parts. Two of these parts form the crossbar in the chain link and are screwed together (so that they cannot be lost). The screw connection clamps them onto the hauling rope.
  2. Outer protectors made of impact-absorbing PU ensure that the e-chain® and the interior cables are protected in the event of hard impacts.
  3. The individual chain links are clamped onto the high strength hauling rope. The rope itself is made of plastic fiber and has a permissible tensile load of 50kN.
  4. The mounting brackets of the e-loop® are stable steel mounting brackets. The plastic fiber rope, which absorbs the entire tensile force of the e-loop®, is integrated into them.

Families of e-loop®

ECS_PROD_e-loop_ELP_full-bridge_
ECS_PROD_e-loop_ELP_full-bridge_


Dynamic, full-webbed | for almost all applications

Part No.Inner width Bi [mm]Outer width Ba [mm]Bend radius [mm] Max filling weight [kg/m]¹
ELP.220.01.D15022038050
ELP.300.01.D23030050050
ELP.430.01.D36043062570
ELP.TD.300.* 23030050050
ECS_PROD_e-loop_ELP_full-bridge_
ECS_PROD_e-loop_ELP_full-bridge_

Static, semi-rigid | for purely static cable routing

Part No.Inner width Bi [mm]Outer width Ba [mm]Bend radius [mm] Max filling weight [kg/m]¹
ELP.220.01.S15022017550
ELP.300.01.S23030021050

Tech up

Tech up

Cost down

Cost down

Proof

Proof

Sustainability

Sustainability

White paper: cable guiding in vertical drilling rigs

e-loop cable guidance in vertical drilling rigs
  • Application areas of the e-loop®
  • State of the art in the service loop
  • Crash test for e-chains®

e-loop® for top drive applications product brochure

e-loop cable guidance in vertical drilling rigs
  • Product benefits
  • An e-loop® product range overview
  • Installation dimensions
  • Compatible cable packages

e-loop® use cases

e-loop cable guidance on Seadrill offshore drilling rigs

Application story: e-loop® in offshore drilling

  • Increased cable service life through strain reduction
  • Decreased maintenance costs
  • Protection in harsh environments
top drive

Top Drive System with e-loop®

bucket wheel

Bucket wheel excavator with the e-loop®

e-loop® FAQ

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service