Change Language :

E-Z chains are your solution for easy, quick and efficient cable installation. These one-piece energy chains are designed with split crossbars on either the outer radius (E version) or inner radius (Z version), allowing you to simply push cables through, and are made out of our flexible igumid NB material that comes with a UL94-V2 flammability rating. E-Z chains range from 5mm to 48.5mm of inner height and are available with multiple internal cavities to keep cable packages separated if needed. Due to the lower rigidity of the material, E-Z chains are not suitable for applications with very high loads.

IPA certificate: standard material
ISO Class 2 in accordance with the standard ISO 14644-1, v = 1m/s

UL94-V2 classifications

easy chain with special igumid ESD material as an electrically conductive version available upon request

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert