e-chains® comparison test: igus® plastic e-tube R4-38L vs. competitor's enclosed energy chain in hybrid design (plastic/metal)

R4_38L_Banner.jpg
  • 4.9 ft unsupported length with 2.69 lb/ft additional weight
    • No sagging after 96 hours
      (96 mm)
    • 19 mm sag
  • Tensile test
    • The R4-38L copes with a tensile force of 7,481 N, which is more than
      the competitor's chain.
    • 2.200 N
  • Fracture test
    • The R4-38L copes with a tensile force of 1,590 N, which is more that
      the competitor's chain.
    • 994 N
  • Ease of installation
    • Snap open on both sides
      Link-wise cutting possible
      Interior separation possible
    • Not snap open
      Cutting to length costly
      Interior separation not
      possible
  • Conclusion: The igus® R4-38L e-tube is superior to the competitor's product with regard to all the aspects tested.

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service