Change Language :

With the new Multicable e-spool®, up to two cables can be unwound without a slip ring. The SPMC1.* is a spring-driven cable drum. Compact, space-saving, lightweight. Available in two sizes: for 2 m and 7 m extension length.
e-spool® spring cable reels without slip ring for telescopic applications, platforms and cranes
e-spool® spring cable drums (also spring cable drums) from igus® ensure a safe supply of power, data, compressed air and fluids to mobile machines and systems even under the most difficult conditions in the tightest of spaces. Compared to the classic cable drum, the e-spool® is the only solution that can carry not only energy, but also all media such as data, compressed air and liquids. Examples: e-spool® in the event hall, in automated high-bay warehouses, in cable robots, in stage technology or in steelworks.
All igus® e-spool® spring cable reels consist of an energy chain, which is guided by a reel and ensures exactly the right length and tension of the energy supply at all times thanks to an integrated retaining spring. And a twisterband is responsible for the rotary movements. This special design makes it possible to move in any direction. Thanks to the use of the twisterband, the e-spool® does not require a slip ring. This enables high data transmission reliability and great stability. In addition, the e-spool® can be guided in all directions (horizontally, vertically, diagonally) and space-saving, as the energy chain is rolled up in the starting position, leaving the paths free.
With the e-spool® product finder, you can find the suitable spring cable drum for your application in just a few steps.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert