Hybrid e-chain® Series YRA

Easy to upgrade: YE e-chains® now chip-resistant with aluminum lids

Hybrid energy chains YRA
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

More information on YE series hybrid e-chains®

  • Almost 50% lighter than comparable steel chains
  • YE.42: 91% more unsupported length compared to the E4.42 series
  • YE.56: 61% more unsupported length compared to the E4.56 series
  • YEHD.112: 68% more unsupported length compared to the E4.112 series

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service