iSET YE | Travels: 6 - 18m

  • Inner height: 42mm
  • Travel: 6 - 18m
  • Inner width. 100 - 125mm
  • Bend radius: 100mm

Features and benefits

  • Almost 50% less weight compared to a pure steel chain of comparable size
  • 50% more unsupported length compared to a comparable plastic e-chain
  • High tensile strength
  • No screws, rivets or bolts which can become loose under vibration
  • Easy installation

Parts list

Example: PACK.YE.42.10.100.6000.01 | Travel: 6m | Inner width: 100mm | Centre infeed

DesignationExample picturesPart numberQuantity
Chain linkYE-hybridkette.jpgYE.42.10.100.053 chain links
Metal mounting bracketsYE-Anschlusselement.jpgYE.422.R100.1.12.A1 set
SeparatorsYE-trennstege.jpg42.1.13 pieces every 2nd link | Total number 81 pieces
chainflex cables
  • Largest assortment with 1,354 cable types
  • Fail-safe, with up to 4 year guarantee
  • From a length of 1m within 24 hrs

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service