Change Language :
Zipper e-chains® are known for their practicability and performance. The "zipper" function shortens the installation time. The small pitch, the rugged elastic zipper band and the heavy-duty links are ideal for applications requiring high accelerations. The Zipper series is one of the most popular igus® e-chain® series in sophisticated industrial sectors.

As shown in this demonstration of the Series 09 Zipper e-chain®, the lids can easily be opened for quick and easy cable installation.

Inner height hi: 32 mm
Inner widths Bi: 15 - 100 mm
Bending radii R: 63 - 125 mm
Pitch: 30,5 mm

Clean room Class 1 (ISO class 3) for Series 15, tested by the Dryden Engineering Company, California.

iF-Design-Award for Zipper-Design

UL94-V0 classification on request

58 dB(A) determined at the igus® laboratory, v = 1.0 m/s unsupported, Series 09.50.028.0

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert