Selecting the correct twisterchain

What to know when choosing a twisterchain

twisterchain with annotations
twisterchain with annotations
twister chain with annotations
twister chain with annotations
twister chain with annotations
twister chain with annotations

Notes on the design of the twisterchain new by means of an example:

  • Available installation space outer radius = 592 mm
  • Available installation space inner radius = 311 mm
  • α Angle of rotation = 220°
  • Installation height = 466 mm
  • Max. Ø of customer's cable = 22 mm (7.5xd)
twister chain formula

Suggestions for the layout of the twisterchain new without additional components

Series AR [mm]FZmax. [kg/m] α0°- 180°FZmax. [kg/m] α180°- 360°v to AR permitted [m/s]a to AR max. [m/s2]
TC324004212
5004212
6004212
TC4240063,612
50063,612
60063,612
65052,711,5
75041,811
85041,811
TC566508512
7508512
8508512

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service