The Ideal Cable Carrier Solution for Circular Motion

Compact, modular, cost-effective, twistable up to 7,000°*

twisterband benefits

  • Twistable up to 7,000°* in rotary movement horizontally and up to 3,000° in vertical installation position
  • Rotational speeds of up to 180°/s possible
  • Compact, modular and lightweight
  • Can be shortened as required
  • Extremely small installation spaces, very slim design around rotary axis
  • Can be used in various installation positions (horizontal, vertical, upside down)
  • Cost-effective
  • Easy to fill
  • Ideal in combination with chainflex® cable for rotary movements in very confined installation spaces
  • 5 sizes available

Size overview

  • Example: XX ≈ 1200° / 360 + 2
  • Result: XX ≈ 6 bands
  • Example: XX ≈ 1200° / 340 + 2
  • Result: XX ≈ 6 bands
  • Example: XX ≈ 720° / 180 + 2
  • Result: XX ≈ 6 bands
  • Example: XX ≈ 1200° / 180 + 6
  • Result: XX ≈ 13 bands
twisterband size overview
twisterband size overview

twisterband special features

twisterband
twisterband
twisterband
twisterband
twisterband
twisterband
twisterband HD

twisterband HD

  • Even more stable
  • Even higher service life
  • Rotary movements in the smallest of spaces up to 7,000 degrees*
  • max. Rotation speed 180°/s
  • Guide of electrical cables, fiber-optic cables, pneumatic cables in one system

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

National Sales Manager, e-chain

(519) 751-8696Contact an Expert

Customer Service