Chainfix® strain relief clamps

Strain reliefs for e-chains® with clamps and pressure elements

Product range and materials

  • Steel clamp: clamp and screw black painted steel
  • Stainless steel clamp: clamp and screw: blank (material 1.4301)
  • Stacker elements: bottom saddle and stacker saddle (igumid G material)
  • C-profiles: steel (material galvanised steel) or stainless steel (material 1.4301) available
chainfix strain relief

Standard clamps with normal base

CFX clamps
Chainfix steel clamps
CFX clamps
Chainfix stainless steel clamps

Clamps with wide base for increased retention force

CFXL clamps
Chainfix steel clamps
CFXL clamps
Chainfix stainless steel clamps
Multiple clamps

Multiple clamps

Multiple clip

C-profiles

Standard C-profiles
Standard C-profiles
Heavy-Duty C-profile
C-profiles Heavy-Duty

Chainfix offers reduced installation height through set screw and optimal housing height

Chainflex
  • The cables should be ideally fixed on both ends of the e-chains®. In any case they have to be fixed to the moving end of the e-chains®!
  • In the application of Chainfix clamps on C profiles in the mounting bracket for Series 280, 2828, 290, 2928, R770, R7728,

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

National Sales Manager, e-chain

(519) 751-8696Contact an Expert

Customer Service