Cable Management for Amusement Park Ride

Rugged, safe and UV resistant cable carrier system for amusement park ride

IGUS_AP_FA0906_funfair_ride_gondola_elevator

Profile

  • What was needed: E4/4 energy chains, delivered as a pre-assembled "readychain" system
  • Requirements: Stability and reliability in continuous use, resistant to permanent UV radiation, heat, frost as well as rain and splash water from the ride, Modular and quick assembly and dismantling total solution
  • Industry: Amusement parks, rides
  • Success for the customer: During the first few days of Bremen's Freimarkt, 15,000 trips on the rafting track were made without interruption. Despite the height and the 180-degree rotation, the E4/4 ensures a high level of stability thanks to design tricks. The e-chain operates silently, which is an indication of low friction and vibration. Factors that have a positive effect on the service life.

Problem

Solution

Test Lab: Permanent Optimization

Contact an Expert