Change Language :

Low Cost Palletizing Starting at $32,669
Start with a base robot, then add only what you need.

Every part has been tested to work together.
Every component clearly listed with no hidden costs.
Typical systems are ready to deploy within 4 weeks.
Vertically integrated and American engineered, we build our palletizing robots in-house with our easy-to-use software to form our all-on-one configurable robotics platform. This means more reliability, cost-savings as you scale, and higher ROI.
| RBTX Low Cost Palletizing | Standard Bot | Vention | |
|---|---|---|---|
| Price | 31k List Price Including Integration | 49k+ | 65k+ |
| Payload | 30kg | 30kg | 30kg |
| Reach | 2000 | 2000 | 1756 |
| Repeatability | +-0.0.025mm | +-0.0.025mm | 0.5mm |
| Footprint | 296mm | 296mm | 283mm |
| Weight | 79kg | 79kg | 125kg |
| IP Rating Design | IP69K | 1P69K | 1P67 |
| Linear Speed | 4m/s | 4m/s | 2m/s |
| Ethernet at wrist | ✔️ | ✔️ | -- |
Ideal for packaging, logistics and machine loading, with multi-level palletizing for variable product sizes. The FR20 offers high payload capacity, extended reach and modular flexibility – efficient, scalable and easy to integrate.

A: Robots are designed to perform tasks independently of human workers and are not safe to interact with during operation, while cobots are designed to work directly alongside humans safely and reliably.
A: Cobots are well-suited for a variety of tasks that are repetitive, dirty, or dangerous for humans, such as pick-and-place, packaging, and machine tending. They also excel at precision tasks like quality inspection, sanding, and fastening.
A: We focused on cost-efficiency in every detail. The ReBeL cobot uses igus plastics instead of heavy machined metals, joints you can replace individually, and free igus robot control (iRC) software. The result is a cobot that delivers trusted performance at a fraction of the usual price.
A: The ReBeL cobot is lighter, easier to maintain, and more flexible. You can program its software without the cobot present, replace joints one by one, and move it with ease since it weighs about half of most other cobots in its class.
A: Schools and training labs choose the ReBeL cobot because it’s budget-friendly, easy to set up, and comes with free software. Students can practice robotics on real hardware without the steep costs or complexity of traditional cobots.
A: Yes. At roughly 8kg, the ReBeL cobot is portable enough to carry and reinstall between classrooms, labs, or workstations. One cobot can cover multiple needs.
A: No. Built with self-lubricating plastics and strain wave gears, the ReBeL cobot runs dry, which means no lubrication schedules, no hidden servicing costs, and less downtime.
A: The ReBeL cobot connects with grippers, cameras, conveyors, and more through the RBTX marketplace. Everything is tested for compatibility, so you can build a complete automation solution without the guesswork.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert