Cost-effective and compact: gearbox system for service robotics

ReBeL gearbox system

ReBeL®: fully integrated single joints

ReBeL gearbox system
  • A: output with encoder and mounting flange
  • B: tribologically optimised polymer strain wave gear
  • C: brushless DC motor (external rotor)
  • D: CAN-BUS motor driver board

Arrow icon

Improve technology

Icon money

Cost down

icon square

Proof

icon sustainability

Sustainability

Two installation sizes, one idea: fully integrated strain wave gear

ReBeL gearbox, installation size 80

Installation size 80

  • Outer diameter: 80mm
  • Height: 60mm
  • Weight: 330g
  • Max. output torque: 3Nm
  • Rated torque: 2Nm
  • Output speed: 10rpm
  • Transmission: 50
  • Mechanical service life: at least 1,000,000 cycles
ReBeL gearbox, installation size 105

Installation size 105

  • Outer diameter: 105mm
  • Height: 62mm
  • Weight: 1000g
  • Max. output torque: 12.5Nm
  • Rated torque: 10Nm
  • Output speed: 10rpm
  • Transmission: 50
  • Mechanical service life: at least 1,000,000 cycles

Buy service robots or build them yourself

robolink® ReBeL SCARA


Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service