Standard Gantry Robot Kinematics

Portalroboter Kinematik in 24 hrs

Your quick start into the world of automation

  • Kits with defined stroke lengths available from 24 hours
  • Plug-and-play control hardware including free software
  • Compatible energy chain sets available
  • Integration service available upon request
  • Used by customers for over 25 years

Gantry Robots for Vertical Working Planes

When should I use a gantry robot?

  • For loads up to 2.5 [kg]
  • for precision requirements of 0.2mm
  • for speeds up to max. 1m/s
  • Use the Configurator (Individual stroke lengths can be incorporated)

Application Examples

  • Pick & place
  • Labelling technology
  • Sorting systems
  • Quality control tests

Gantry Robots for Predefined Surfaces

When should I use a gantry robot?

  • For loads up to 30kg
  • For precision requirements of approx. 0.5mm
  • At speeds up to max. 1.5m/s
  • Use the Configurator (Individual stroke lengths can be incorporated)

Application Examples

  • Pick & place
  • Labelling technology
  • Sorting systems
  • Quality control tests

XYZ Gantry Robots for Three-Dimensional Applications

When should I use an XYZ Gantry robot?

  • For loads up to 2.5kg
  • For precision requirements of approx. 0.8mm
  • At speeds up to max. 0.5m/s
  • Use the Configurator (Individual stroke lengths can be incorporated)

Application Examples

  • Pick & place
  • Labelling technology
  • Sorting systems
  • Quality control tests

Portalkonfigurator

Gantry Configurator

Sonderportale

Customize Your Gantry Robots - No Minimum Order Required

Demo-Termin buchen

Book a Free Live Demo


Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service