Polymer bearing in a center armrest

  • 20 - 30% higher stiffening than a telescopic guide with ball bearings
  • F max. 50 kg for drylin® N80
  • Simple installation/alignment compared to the classical solution with two round shafts
  • If need be, stop dog and silicon brake can be integrated
Center armrest

Further areas of application

Bearing technology in motor vehicles: application examples

Bearing technology solutions in motor vehicles

iglide® plain bearing in front of vehicle interior

Contact Us

Questions or product information? Please contact:

Customer Service