Material Specifications for 3D Printing Plastics

Learn more about the specifications of our 3D print materials:

Filament, powder, and resin 3d printing plastics

All-Rounder Materials

  • The SLS powder iglide i3 and the tribofilament iglide i150 are our bestsellers.
  • If an all-rounder material with significantly higher flexural strength and/or temperature resistance is required, iglide i230 is the right material for your application.
i3-PL 3d printing plastic

iglide® i3-PL, SLS Powder

  • High wear-resistance and maximum stability
  • Good mechanical properties
  • For sliding applications and gears
filament spool of i150 3d printing plastic

iglide® i150-PF, Tribofilament

  • High abrasion resistance at low surface speeds
  • Easiest to process tribofilament
  • Cost-effective
3d printing plastics in i230 sls powder

iglide® i230, SLS Powder

  • Electrostatically dissipative and PFAS-free
  • Temperature-resistant up to 230°F
  • Highest flexural strength

Heat-Resistant Materials

3d printing plastic spool of RW370 tribofilament

iglide® RW370-PF, Tribofilament

  • Max. application temperature: 338°F
  • High strength and wear-resistance
  • Flame-retardant, per UL94-V0 and DIN EN 45545
3d printing plastics spool of a350 blue filament

iglide® A350-PF, Tribofilament

  • Flame-retardant, according to UL94-V0
  • Max. application temperature: 356°F
  • Autoclavable, food-safe and FDA-compliant
3d printing plastics filament spool in J260

iglide® J260-PF, Tribofilament

  • Chemical-resistant
  • Max. application temperature: 248°F
  • Very good coefficient of friction

ESD-Suitable Materials

3d printing plastics in i8 SLS powder

iglide® i8-ESD, SLS Powder

  • Electrostatically dissipative (ESD)
  • Excellent abrasion resistance
  • Can be processed on all SLS systems with and without CO2 laser
3d printing plastics in i9-ESD SLS powder

iglide® i9-ESD, SLS Powder

  • Electrostatically dissipative (ESD), without interference currents in live parts
  • Excellent abrasion resistance
  • Increased rigidity
3d printing plastics in i230 sls powder

iglide® i230, SLS Powder

  • Electrostatically dissipative
  • PFAS-free
  • Temperature-resistant up to 230°F
  • Highest flexural strength

Chemical-Resistant Materials

3d printing plastics in J260 black tribofilament

iglide® J260-PF, Tribofilament

  • Chemical-resistant
  • Max. application temperature: 248°F
  • Very good coefficient of friction
3d printing plastic in i10, white sls powder

iglide® i10, SLS Powder

  • Chemical-resistant
  • Food compliant according to FDA, EU 10/2011
  • Max. application temperature: 140°F

Food-Safe Materials

  • Protect food-compliant filament from dust
  • Thoroughly clean all contact parts before printing, especially the extruder pinion, print nozzle, and print bed
  • Do not use any adhesive or use food-grade adhesive
  • Select slicing software settings for a dense surface
  • Reduce the printing speed and adjust the line width to the nozzle diameter
3d printing plastic filament in blue i151

iglide® i151-PF, Tribofilament

  • Food compliant according to FDA, EU 10/2011
  • High abrasion resistance at low sliding speeds
  • Blue color for optical detectability
3d printing plastic material in i6-BLUE that is food-detectable

iglide® i6-BLUE-PL, SLS Powder

  • Food-compliant according to the FDA
  • Accurate in detail with exact surfaces
  • Ideal for worm gears
3d printing plastic in i10, white sls powder

iglide® i10, SLS Powder

  • Chemical-resistant
  • Food compliant according to FDA, EU 10/2011
  • Max. application temperature: 140°F

Materials for Structural Components and Multi-Material Printing

3d printing plastic filament in P150 black color

igumid® P150-PF, Tribofilament

  • Flexural strength 87 MPa, flexural modulus 5 Gpa
  • Structural material for lightweight components
  • Extremely robust and rigid with fiber reinforcement
3d printing plastic material in P190, black color

igumid® P190-PF, Tribofilament

  • Highest strength and rigidity with fiber reinforcement
  • Improved strength in z direction
  • Ideal for lightweight construction

Resin for DLP 3D Printing

Bottle of 3d printing resin for DLP

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service