e-spool® standard and HD options

  • Variable energy supply - routing of all media in one system
  • Can be used in a variety of ways - energy supply possible in all directions
  • Inexpensive - twisterband allows rotational movement
  • Space-saving - energy chain rolled up in the starting position, the paths remain clear
  • No tensile load on the cables
  • Cables can be added and changed at a later date
  • iF Product Design Award 2013

e-spool® Standard - variant with one twisterband

Part No. Length [mm]Weight [kg]
SP1.400.4000.01.L.0 400013.5
SP1.400.4000.01.R.0 400013.5
SP1.600.4000.03.R.0 400033
SP1.700.7000.03.R.0 400038
SP1.850.14000.03.R.0 400048
SP1.600.4000.03.L.0 400033
SP1.700.7000.03.L.0 400038
SP1.850.14000.03.L.0 400048

e-spool® Standard - variant with two twister belts

Part No. Length [mm]Weight [kg]
SP2.600.4000.03.R.0 400040
SP2.700.7000.03.R.0 7,000 45
SP2.850.14000.03.R.0 14000 55
SP2.600.4000.03.L.0400040
SP2.700.7000.03.L.07,00045
SP2.850.14000.03.L.0 14000 55

e-spool® HD - variant with one twisterband

Part No. Length [mm]Weight [kg]
SPHD1.400.4000.01.L.0400017.2
SPHD1.400.4000.01.R.04000 17.2
SPHD1.600.4000.03.L.0400052
SPHD1.850.14000.03.L.0 1400067
SPHD1.600.4000.03.R.0 400052
SPHD1.700.7000.03.R.0 7,00056.5
SPHD1.850.14000.03.R.0 1400067

e-spool® HD - variant with two twister belts

Part No. Length [mm]Weight [kg]
SPHD2.600.4000.03.L.0 400059
SPHD2.700.7000.03.L.0 7,00064
SPHD2.850.14000.03.L.0 14000 74
SPHD2.600.4000.03.R.0 400059
SPHD2.700.7000.03.R.0 7,00064
SPHD2.850.14000.03.R.0 1400074

Filling rules for standard e-spools®

Installing an e-spool

How to exchange an e-spool spring

Free Downloads

e-spool whitepaper

The next generation of the cable reel

Installation instructions e-spool

e-spool® installation instructions


Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service